Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1131-3224S |
| End size 1 | -32 |
| End size 2 | -24 |
| End type 1 | Split flange code 61 |
| End type 2 | Female braze |
| Finish plating | Oil |
| Item type | Adapter-shoulder |
| Product material | Carbon steel |
| Product serial name | FC1131 |
| Thread sealant | No |