Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | FC1425-20-186 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Oil |
| Hex size 1 IN | 2.008 |
| Hex size 1 MM | 51.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FC1425 |
| Thread sealant | No |