Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1473-08T |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FC1473 |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |