Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 118 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | FC1544-16S |
| Drop dimension IN | 2.700 |
| Drop dimension MM | 68.60 |
| End size 1 | -16 |
| Finish plating | Oil |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FC1544 |
| Thread sealant | No |