Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1857-08-186 |
| Color | Quaker ferrocote |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Oil |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Item type | Nut |
| Material | Carbon steel |
| Nut type | Swivel |
| Product material | Carbon steel |
| Product serial name | FC1857 |
| Thread sealant | No |
