Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1857-20-186 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish | Zinc clear trivalent chromate |
| Finish plating | Oil |
| Hex size 1 IN | 1.850 |
| Hex size 1 MM | 47.0 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | Carbon steel |
| Product serial name | FC1857 |
| Thread sealant | No |
