Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Hose size | -12 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146143723 |
