Coil/sleeve coil
FC231-12
ToolsFC231-12 Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Item type | Hose support coil |
| Legacy Material Number | FC231-12 |
| Material | Plastic |
| Nominal ID IN | 0.68 |
| Temp max F | 225 |
| Temp min F | 0 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146143730 |