Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FC2326-06SNCY1 |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Hex size 1 IN | 0.827 |
| Hex size 1 MM | 21.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FC2326 |
| Thread sealant | No |