Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC2326-08-259 |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Item type | Nut |
| Material | Stainless steel |
| Product material | 316 Stainless steel |
| Product serial name | FC2326 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146108500 |
