Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC2875-16SY1 |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FC2875 |
| Thread sealant | No |