Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC2875-32S |
| End size 1 | -32 |
| End Type 1 | Female 37 degree swivel |
| Finish | Zinc clear trivalent chromate |
| Finish plating | Zinc |
| Hex size 1 IN | 2.874 |
| Hex size 1 MM | 73.0 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | Carbon steel |
| Product serial name | FC2875 |
| Thread sealant | No |