Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3572-10-186 |
| End size 1 | -10 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Oil |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | FC3572 |
| Thread sealant | No |