Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Winner by Danfoss |
| Catalog Item | FF-08Z |
| Drop dimension IN | 1.398 |
| Drop dimension MM | 35.5 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Female ORFS swivel |
| End type 2 | Female ORFS swivel |
| End type 3 | Female ORFS swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Hex size 2 IN | 0.945 |
| Hex size 2 MM | 24.0 |
| Hex size 4 MM | 22.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | 13/16-16 UN |
| Thread size 3 | 13/16-16 UN |
