Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1009-0202S |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.3 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1009 |
| Thread sealant | No |
| Thread size 1 | 5/16-24 UNF |
| Thread size 2 | 5/16-24 UNF |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
| Working pressure bar | 276 |
| Working pressure PSI | 4000.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146175885 |
![Danfoss FF1009 Series Straight Adapters SAE O-ring Boss Reducer FF1009-1608S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F319233%2FID463022860187-0101_preview.jpg&w=1920&q=75)