Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1009-1006SNC |
| End size 1 | -10 |
| End size 2 | -6 |
| End Type 1 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.984 |
| Hex size 5 MM | 25.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1009-SNC |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 9/16-18 UNF |