Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF1009-1608S |
| Complete connector | Yes |
| End size 1 | -16 |
| End size 2 | -8 |
| End Type 1 | Male ORB ISO 11926-2 |
| End Type 2 | Female ORB port ISO 11926-1 |
| Finish plating | Dura-Kote |
| Hex size 5 MM | 38.1 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1009 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 3/4-16 UNF |