Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1009-1608SY1 |
| End size 1 | -16 |
| End size 2 | -8 |
| End Type 1 | Male ORB ISO 11926-3 |
| Hex size 5 IN | 1.496 |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1009-Y1 |
| Thread sealant | No |
| Thread size 2 | 3/4-16 UNF |