Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Catalog Item | FF1065-1212S |
| Drop dimension IN | 1.780 |
| Drop dimension MM | 45.20 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree bulkhead |
| End type 3 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF1065 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN |
| Thread size 3 | 1 1/16-12 UN |