Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1066-0804SY1 |
| End size 1 | -8 |
| End size 2 | -4 |
| End Type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1066-Y1 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |