Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | FF1066-0806S-BG |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1066 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.296 |
| Tube outside diameter 1 MM | 7.5 |
| Tube outside diameter 2 IN | 0.296 |
| Tube outside diameter 2 MM | 7.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
