Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF1162-2020-307 |
| Drop dimension IN | 2.150 |
| Drop dimension MM | 54.6 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF1162 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/4-11 1/2 NPTF |