Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Catalog Item | FF1163-1616S |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male ORB ISO 11926-3 |
| End type 2 | Male hose bead J1231 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.0 |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF1163 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |