Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF1167-2020S |
| Complete connector | Yes |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Hose End Socketless |
| End Type 2 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 47.600 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF1167 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 1 5/8-12 UN |
