Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1169-0801S |
| End size 1 | -8 |
| End size 2 | -1 |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1169 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |