Adapter, other component
FF1171-02S
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1171-02S |
| End size 1 | -2 |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1171 |
| Thread sealant | No |