Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1353-0404S |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male inverted flare |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.7 |
| Hex size 5 IN | 0.276 |
| Hex size 5 MM | 7.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1353 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146176165 |
