Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF14783 |
| End size 1 | -2 |
| End size 2 | -2 |
| Finish plating | Zinc Nickel |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Item type | Component |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Working pressure max psi | 9000 |
| Working pressure max bar | 621 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789328281 |
