Product specifications
Characteristic | Value |
---|---|
Application | AirFuelGasolineLubricating oilsOil cooler |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | Straight |
Fitting end size 1 | Size 06 |
Fitting end size 2 | Size 06 |
Fitting hex | Inch |
Fitting material | Zn Ni PLD STL - 240W / 620R |
Fitting series | TTC - through the cover |
Fittings end type 1 | JIC Female 37° |
Fittings end type 2 | JIC Female 37° |
HA Certificate of compliance | None |
HA Length UOM | Metric mm |
HA Packaging | Standard Packaging |
Hose series | FC699 Series |
Hose size | Size 08 |
Legacy fitting part number 1 | 1AA6FJ4TZ |
Legacy fitting part number 2 | 1AA6FJ4TZ |
Overall length IN | 3.6 |
Overall length MM | 91 |
Thread size 1 | 9/16-18 UNF |
Thread size 2 | 9/16-18 UNF |