Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF1546-0205S |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.3 |
| End size 1 | -2 |
| End size 2 | -5 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF1546 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |