Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF1547-0404S45 |
| Drop dimension IN | 0.657 |
| Drop dimension MM | 16.7 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF1547 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |