Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1640-060610S |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 2 | Female pipe swivel (NPSM) |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1640 |
| Thread sealant | No |
| Thread size 2 | 7/8-14 UNF |