Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1664-0407S |
| End size 1 | -4 |
| End size 2 | -7 |
| End Type 1 | Male 37 degree |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product serial name | FF1664 |
| Thread sealant | No |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1664-0407S |
| End size 1 | -4 |
| End size 2 | -7 |
| End Type 1 | Male 37 degree |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product serial name | FF1664 |
| Thread sealant | No |