Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF1852H1-0605S |
| End size 1 | -6 |
| End size 2 | -5 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORB ISO 11926-2 |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1852H1 |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Thread size 2 | 1/2-20 UNF |