Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End type 1 | Male ORFS |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.000 |
Hex size 1 MM | 25.400 |
Item type | Adapter-straight |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | 13/16-16 UN |
Thread size 2 | 7/8-14 UNF |
Tube outside diameter 1 IN | 0.500 |
Tube outside diameter 1 MM | 12.7 |
Tube outside diameter 2 IN | 0.625 |
Tube outside diameter 2 MM | 15.9 |
Working temp max C | 121 |
Working temp max F | 250 |
Working temp min C | -40 |
Working temp min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146061768 |