Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF1865T0808-458 |
| End Type 1 | Male ORFS |
| End Type 2 | Male ORFS |
| Finish plating | Dura-Kote |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146062376 |