Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF1868H1-2420S |
| Drop dimension IN | 2.590 |
| Drop dimension MM | 65.80 |
| End size 1 | -24 |
| End size 2 | -20 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORB ISO 11926-2 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.890 |
| Hex size 1 MM | 48.0 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF1868H1 |
| Thread sealant | No |
| Thread size 1 | 2-12 UN |
| Thread size 2 | 1 5/8-12 UN |
