Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | FF1868H3-1216SNC |
| Drop dimension IN | 2.350 |
| Drop dimension MM | 59.70 |
| End size 1 | -12 |
| End size 2 | -16 |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF1868H3 |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |