Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Male ORFS |
| End Type 2 | Male ORB ISO 11926-2 |
| Finish plating | Dura-Kote |
| Hex size 2 MM | 19.0 |
| Hex size 3 MM | 17.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF1868T0406 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |