Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF1868T2424SAA |
| End Type 1 | Male ORFS |
| Hex size 1 IN | 0.970 |
| Hex size 1 MM | 24.600 |
| Item type | Adapter-elbow |
| Thread sealant | No |
| Thread size 1 | 2-12 UN |
| Thread size 2 | 1 7/8-12 UN |