Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF1898H3-0808S |
| Drop dimension IN | 1.098 |
| Drop dimension MM | 27.90 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male ORFS |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF1898 |
| Thread sealant | No |
| Thread size 2 | 13/16-16 UN |
| Thread size 3 | 13/16-16 UN |