Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF1898H3-2016S |
| Drop dimension IN | 1.760 |
| Drop dimension MM | 44.70 |
| End size 1 | -20 |
| End size 2 | -20 |
| End size 3 | -16 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male ORFS |
| Finish plating | Zinc |
| Hex size 1 IN | 1.610 |
| Hex size 1 MM | 40.9 |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF1898 |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Thread size 2 | 1 11/16-12 UN |
| Thread size 3 | 1 7/16-12 UN |
| Tube outside diameter 1 IN | 1.020 |
| Tube outside diameter 1 MM | 25.9 |
| Tube outside diameter 2 IN | 1.020 |
| Tube outside diameter 2 MM | 25.9 |
| Tube outside diameter 3 IN | 0.810 |
| Tube outside diameter 3 MM | 20.6 |
