Tee/Y Adapters AF-04Z (RIGHT)

ADAPTER-TEE, FF1898T, 20/20/20, CS, NBR

FF1898T2020S

Catalog item:

FF1898T2020S


Tools

Product specifications

Characteristic
Value
Angle shapeTee
BrandDanfoss
Catalog ItemFF1898T2020S
Drop dimension IN1.760
Drop dimension MM44.70
End size 1-20
End size 2-20
End size 3-20
End type 1Male ORFS
End type 2Male ORFS
End type 3Male ORFS
Finish platingDura-Kote
Hex size 5 IN1.614
Hex size 5 MM41.0
Item TypeAdapter-tee
Product materialCarbon steel
Product serial nameFF1898T
Seal materialNitrile (NBR)
Thread sealantNo
Thread size 11 11/16-12 UN
Thread size 21 11/16-12 UN
Thread size 31 11/16-12 UN

General specifications

Characteristic
Value
EAN/UPC678146183354