Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF1904-0002-213 |
| Drop dimension IN | 2.300 |
| Drop dimension MM | 58.40 |
| End size 1 | -8 |
| End size 2 | -20 |
| End size 3 | -20 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.890 |
| Hex size 1 MM | 48.0 |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF1904 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | Yes |
| Thread size 2 | 1 5/8-12 UN |
| Thread size 3 | 1 5/8-12 UN |