Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1922T1616S |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Female braze |
| End type 2 | Male ORFS bulkhead, w/jam nut |
| Finish plating | Oil |
| Hex size 1 IN | 1.732 |
| Hex size 1 MM | 44.0 |
| Hex size 5 IN | 1.732 |
| Hex size 5 MM | 44.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1922 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
| Tube outside diameter 1 IN | 0.810 |
| Tube outside diameter 1 MM | 20.6 |
| Tube outside diameter 2 IN | 1.000 |
| Tube outside diameter 2 MM | 25.4 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146063014 |
