Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1922T4-1010-516 |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | Male ORFS bulkhead, no jam nut |
| End type 2 | Female braze |
| Finish plating | Oil |
| Hex size 5 IN | 0.906 |
| Hex size 5 MM | 23.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1922 |
| Thread sealant | No |
