Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF1978-1213B |
| End size 1 | -12 |
| End size 2 | -13 |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.250 |
| Hex size 5 MM | 31.8 |
| Item type | Adapter-straight |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product material | Brass |
| Product width in | 1.260 |
| Product width mm | 32.000 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/8-16 UN |
| Tube outside diameter 1 IN | 0.750 |
| Tube outside diameter 1 MM | 19.1 |
| Tube outside diameter 2 IN | 0.813 |
| Tube outside diameter 2 MM | 20.7 |
