Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Finish plating | Dura-Kote |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.250 |
| Tube outside diameter 2 MM | 6.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146063052 |
