Adapter, SAE 37 straight
FF1981-109-0808
Catalog item:
FF1981-109-0808
Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF1981-109-0808 |
| Finish plating | Dura-Kote |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |