Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| End Type 1 | Male 37 degree |
| End Type 2 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |